??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BPI 4M4A5P-2K-B0-KPXB0-030
HELP_VARIABLE
Company
Balluff
Description
Passive Interfaces
Bill of material
BALLUFF BPI 4M4A5P-2K-B0-KPXB0-030
VERF
Availability
Available
BC
Order code
BPI009W
TC
Artikelbezeichnung
BPI 4M4A5P-2K-B0-KPXB0-030
PX
Product view
51460_01
ICON
ADS
Number of plug-in positions
4
W
Gewicht
0.533 kg
TRAFFIC
Customs number
85176990
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection slots = 4x M12x1-Female, 5-pin, Power indicator = Green LED, Switching function display = Yellow LED (8x), Signal type = PNP, Cable = PUR black, 3 m, drag chain compatible, Operating voltage Ub = 10...30 VDC, Output current max. = 4 A, Total current max. = 8 A, IP rating = IP67
CAE
AAO057
AAU731
AAU732
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.